Apparatus Castors with double stops as a set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-AL-TPGK-050-G-3-DSN-VE4
L-AL-TPGK-075-G-3-DSN-VE4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Weight
(kg)

12.11 €

1 5 Days 5555501840710.7

15.29 €

1 5 Days 606075251501010.92

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Bearing
Housing Series Type AL (1330/1335/1340/1345/1350/1355 ) Bolt Hole Length(mm) 46 Housing material RR Steel galvanized
Bolt hole width(mm) 46 Hole picture apparatus rolls(mm) 38x38 to 46x46 Material Description Housing Lightweight, pressed sheet steel housing, galvanized
Surface coating galvanized Screw hole(mm) 6.2 Number of wheels [piece] 1
Clevis bearing type Clevis with double ball bearing Clevis connection riveted Rim material Polypropylene
Tread material Thermoplastic electrically conductive none Housing design drawn
Tread color Grey Stop Type DS-N (double stop in the wake)

Tech Support