Apparatus swivel Castors with back hole and thermoplastic wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-AHC-TPZK-080-K-1
L-AHC-TPZK-100-K-1
L-AHC-TPZK-125-K-1
L-AHC-TPZK-150-K-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Surface coating Clevis connection Bearing shell type fork strength
(mm)
Overall height housing (to center axis)
(mm)
Axle bore housing
(mm)
Light width
(mm)
Weight
(kg)

9.15 €

1 4 Days 808011137galvanizedrivetednot hardened2.5728370.466

8.83 €

1 4 Days 10010013537-riveted-2.5---0.542

11.47 €

1 4 Days 12510016040-------0.65

12.98 €

1 4 Days 15010018540-riveted-2.5---0.764

Loading...

  1. 1

Basic information

Wheel width(mm) 32 Rolls and case type Steering housing Mounting type Baack hole
Wheel bearing Ball-bearing Housing Series Type AH (1890/1895) Slewing ring Ø(mm) 62
Housing material RR Steel galvanized Material Description Housing Lightweight, pressed sheet steel housing, galvanized Bolt hole Ø(mm) 11
Number of wheels [piece] 1 Clevis bearing type Clevis with double ball bearing Rim material Polypropylene
Tread material Thermoplastic electrically conductive none Housing design drawn
Clevis bearing seal without gasket ring Tread color Grey Tread type crowned
Housing classification Heavy apparatus castors AH Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 60

Tech Support