Apparatus steering Castors with double stop and thermoplastic wheel, back hole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-AHC-TPZK-080-K-1-DSN
L-AHC-TPZK-100-K-1-DSN
L-AHC-TPZK-125-K-1-DSN
L-AHC-TPZK-150-K-1-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
fork strength
(mm)
Weight
(kg)

11.10 €

1 4 Days 808011137-0.65

12.23 €

1 4 Days 100100135372.50.716

14.93 €

1 4 Days 12510016040-0.8

16.32 €

1 4 Days 15010018540-0.95

Loading...

  1. 1

Basic information

Wheel width(mm) 32 Rolls and case type Steering housing Mounting type Baack hole
Wheel bearing Ball-bearing Housing Series Type AH (1890/1895) Slewing ring Ø(mm) 62
Housing material RR Steel galvanized Material Description Housing Lightweight, pressed sheet steel housing, galvanized Bolt hole Ø(mm) 11
Number of wheels [piece] 1 Clevis bearing type Clevis with double ball bearing Clevis connection riveted
Rim material Polypropylene Tread material Thermoplastic Swivel Radius(mm) 132
electrically conductive none Housing design drawn Clevis bearing seal without gasket ring
Tread color Grey Tread type crowned Stop Type DS-N (double stop in the wake)
Housing classification Heavy apparatus castors AH Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 60

Tech Support