Apparatus swivel Castors with double stop and thermoplastic wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-AL-TPBK-050-K-1-DSN
L-AL-TPBK-050-K-3-DSN
L-AL-TPBK-050-K-3-DSN-VE4
L-AL-TPBK-075-K-3-DSN
L-AL-TPBK-075-K-3-DSN-VE4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Mounting type Bolt Hole Length
(mm)
Slewing ring Ø
(mm)
Bolt hole width
(mm)
Hole picture apparatus rolls
(mm)
Screw hole
(mm)
panel thickness
(mm)
Bolt hole Ø
(mm)
Number of wheels [piece] Rim material Swivel Radius
(mm)
Clevis bearing seal Tread type Bearing shell type fork strength
(mm)
Stop screw adjustable Axle bore housing
(mm)
Light width
(mm)
Housing classification Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

3.93 €

1 4 Days --5018407027Baack hole-44----10.21Polypropylene78without gasket ringcylindricalnot hardened2No623Apparatus rolls easily AL-20600.212

4.35 €

1 4 Days 60.560.55018406924Mounting plate---38x38 to 48x486.22-1Plastic79without gasket ringcylindricalnot hardened2No623---0.236

16.54 €

1 5 Days 60605018407025Mounting plate46-4638x38 to 46x466.2---Plastic-----------1.012

5.42 €

1 4 Days 60.560.575255010124Mounting plate---38x38 to 48x486.22-1Plastic84without gasket ringcylindricalnot hardened2No623---0.31

20.65 €

1 5 Days 606075255010025Mounting plate46-4638x38 to 46x466.2---Plastic-----------1.436

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Wheel bearing Ball-bearing Housing Series Type AL (1330/1335/1340/1345/1350/1355 )
Housing material RR Steel galvanized Material Description Housing Lightweight, pressed sheet steel housing, galvanized Surface coating galvanized
Clevis bearing type Clevis with double ball bearing Clevis connection riveted Tread material Thermoplastic
electrically conductive none Housing design drawn Tread color Grey
Stop Type DS-N (double stop in the wake)

Tech Support