Apparatus double roll with back hole and double stop, thermoplastic wheels

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-AD-TPBK-050-K-1-DSN
L-AD-TPBK-075-K-1-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Slewing ring Ø
(mm)
Swivel Radius
(mm)
Overall height housing (to center axis)
(mm)
Light width
(mm)
Weight
(kg)

7.91 €

1 4 Days 5018807424448349-0.296

11.58 €

1 4 Days 752510010031559262560.498

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Wheel bearing Ball-bearing
Housing Series Type AD (1362/1360/1365) Housing material RR Steel galvanized Material Description Housing Lightweight, pressed sheet steel housing, galvanized
Surface coating galvanized Bolt hole Ø(mm) 10.2 Number of wheels [piece] 2
Clevis bearing type Clevis with double ball bearing Clevis connection riveted Rim material Polypropylene
Tread material Thermoplastic electrically conductive none Housing design drawn
Clevis bearing seal without gasket ring Tread color Grey Tread type cylindrical
Bearing shell type not hardened fork strength(mm) 2 Stop screw adjustable No
Stop Type DS-N (double stop in the wake) Axle bore housing(mm) 6 Housing classification Apparatus Double Rollers AD
Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 60

Tech Support