• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Apparatus double roller with double stop and plastic wheels (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-AD-PAA-050-G-3-DSN
L-AD-PAA-075-G-3-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Weight
(kg)

4.83 €

1 4 Days 50198074240.328

7.58 €

1 4 Days 7525100102310.55

Loading...

  1. 1

Basic information

Plate length(mm) 60 Plate width(mm) 60 Rolls and case type Steering housing
Mounting type Mounting plate Wheel bearing Bearing Housing Series Type AD (1362/1360/1365)
Housing material RR Steel galvanized Hole picture apparatus rolls(mm) 38x38 to 48x48 Material Description Housing Lightweight, pressed sheet steel housing, galvanized
Surface coating galvanized Number of wheels [piece] 2 Clevis bearing type Clevis with double ball bearing
Clevis connection riveted Housing design drawn Stop Type DS-N (double stop in the wake)
Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 80

Tech Support