Apparatus Castors with thermoplastic wheel, ball bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-AL-TPBK-100-K

Part Number
B-AL-TPBK-100-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.35 €

1 5 Days

Loading...

  1. 1

Basic information

Plate length(mm) 60.5 Plate width(mm) 66 Wheel diameter(mm) 100
Wheel width(mm) 25 Load capacity dynamic(kg) 65 overall height(mm) 122
Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Ball-bearing
Housing Series Type AL (1330/1335/1340/1345/1350/1355 ) Housing material RR Steel galvanized Material Description Housing Lightweight, pressed sheet steel housing, galvanized
Surface coating galvanized Screw hole(mm) 6.2 Number of wheels [piece] 1
Rim material Plastic Tread material Thermoplastic electrically conductive none
Housing design drawn Tread color Grey Weight(kg) 0.36

This page is Apparatus Castors with thermoplastic wheel, ball bearing, part number B-AL-TPBK-100-K.
You can find the detail information about specifications and dimensions on part number B-AL-TPBK-100-K.

Tech Support