Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GJM0010-[1-30/1] |
GJM0010K-[1-30/1] |
GJM0016-[1-30/1] |
GJM0016PAZ-[1-30/1] |
GJM0025-[1-30/1] |
GJM0025PAZ-[1-30/1] |
GJM0032-[1-30/1] |
GJM0032K-[1-30/1] |
GJM0050-[1-30/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roll length (m) | Width (mm) | Coating | Tension cord | Weight / m (kg) | Weight (kg) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 1 ~ 30 | 10 | Standard | Steel | 0.035 | 0.035 | 10 AT5 | ||
- | 1 | Quote | 1 ~ 30 | 10 | Standard | Kevlar | 0.016 | 0.016 | 10 AT5 - Kevlar | ||
- | 1 | Quote | 1 ~ 30 | 16 | Standard | Steel | 0.05 | 0.05 | 16 AT5 | ||
- | 1 | Quote | 1 ~ 30 | 16 | PAZ | Steel | 0.05 | 0.05 | 16 AT5 PAZ | ||
- | 1 | Quote | 1 ~ 30 | 25 | Standard | Steel | 0.08 | 0.08 | 25 AT5 | ||
- | 1 | Quote | 1 ~ 30 | 25 | PAZ | Steel | 0.084 | 0.084 | 25 AT5 PAZ | ||
- | 1 | Quote | 1 ~ 30 | 32 | Standard | Steel | 0.105 | 0.105 | 32 AT5 | ||
- | 1 | Quote | 1 ~ 30 | 32 | Standard | Kevlar | 0.084 | 0.084 | 32 AT5 - Kevlar | ||
- | 1 | Quote | 1 ~ 30 | 50 | Standard | Steel | 0.165 | 0.165 | 50 AT5 |
Loading...
Height(mm) | 2.7 | Material | Polyurethane | Division(mm) | 5 |
---|---|---|---|---|---|
Winding nose | yes | Standard | none |