Timing belt pulleys / L / with flanged pulley / steel, grey cast iron / SGC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SGC10L050
SGC10L075
SGC10L100
SGC11L050
SGC11L075
SGC11L100
SGC12L050
SGC12L075
SGC12L100
SGC13L050
SGC13L075
SGC13L100
SGC14L050
SGC14L075
SGC14L100
SGC15L050
SGC15L075
SGC15L100
SGC16L050
SGC16L075
SGC16L100
SGC17L050
SGC17L075
SGC17L100
SGC18L050
SGC18L075
SGC18L100
SGC19L050
SGC19L075
SGC19L100
SGC20L050
SGC20L075
SGC20L100
SGC21L050
SGC21L075
SGC21L100
SGC22L050
SGC22L075
SGC22L100
SGC23L050
SGC23L075
SGC23L100
SGC24L050
SGC24L075
SGC24L100
SGC25L050
SGC25L075
SGC25L100
SGC26L050
SGC26L075
SGC26L100
SGC27L050
SGC27L075
SGC27L100
SGC28L050
SGC28L075
SGC28L100
SGC29L050
SGC29L075
SGC29L100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Width Used
(mm)
The Number of Teeth
(T)
Type Effective diameter Dw
(mm)
Outer diameter Da
(mm)
Material Weight
(kg)
Description

-

1 Quote 12.7106F30.3229.56Steel0.1110 L 050

-

1 Quote 19.05106F30.3229.56Steel0.1410 L 075

-

1 Quote 25.4106F30.3229.56Steel0.1710 L 100

-

1 Quote 12.7116F33.3532.59Steel0.1411 L 050

-

1 Quote 19.05116F33.3532.59Steel0.1811 L 075

-

1 Quote 25.4116F33.3532.59Steel0.2211 L 100

-

1 Quote 12.7126F36.3835.62Steel0.1712 L 050

-

1 Quote 19.05126F36.3835.62Steel0.2212 L 075

-

1 Quote 25.4126F36.3835.62Steel0.2612 L 100

-

1 Quote 12.7136F39.4138.65Steel0.2113 L 050

-

1 Quote 19.05136F39.4138.65Steel0.2613 L 075

-

1 Quote 25.4136F39.4138.65Steel0.3213 L 100

-

1 Quote 12.7146F42.4541.68Steel0.2414 L 050

-

1 Quote 19.05146F42.4541.68Steel0.314 L 075

-

1 Quote 25.4146F42.4541.68Steel0.3514 L 100

-

1 Quote 12.7156F45.4844.72Steel0.2915 L 050

-

1 Quote 19.05156F45.4844.72Steel0.3715 L 075

-

1 Quote 25.4156F45.4844.72Steel0.4315 L 100

-

1 Quote 12.7166F48.5147.75Steel0.3316 L 050

-

1 Quote 19.05166F48.5147.75Steel0.4316 L 075

-

1 Quote 25.4166F48.5147.75Steel0.516 L 100

-

1 Quote 12.7176F51.5450.78Steel0.3817 L 050

-

1 Quote 19.05176F51.5450.78Steel0.4617 L 075

-

1 Quote 25.4176F51.5450.78Steel0.5617 L 100

-

1 Quote 12.7186F54.5753.81Steel0.4418 L 050

-

1 Quote 19.05186F54.5753.81Steel0.5418 L 075

-

1 Quote 25.4186F54.5753.81Steel0.6418 L 100

-

1 Quote 12.7196F57.6156.84Steel0.4719 L 050

-

1 Quote 19.05196F57.6156.84Steel0.5819 L 075

-

1 Quote 25.4196F57.6156.84Steel0.719 L 100

-

1 Quote 12.7206F60.6459.88Steel0.5120 L 050

-

1 Quote 19.05206F60.6459.88Steel0.6420 L 075

-

1 Quote 25.4206F60.6459.88Steel0.7720 L 100

-

1 Quote 12.7216F63.6762.91Steel0.621 L 050

-

1 Quote 19.05216F63.6762.91Steel0.7121 L 075

-

1 Quote 25.4216F63.6762.91Steel0.8821 L 100

-

1 Quote 12.7226F66.765.94Steel0.6422 L 050

-

1 Quote 19.05226F66.765.94Steel0.7922 L 075

-

1 Quote 25.4226F66.765.94Steel0.9522 L 100

-

1 Quote 12.7236F69.7368.97Steel0.7823 L 050

-

1 Quote 19.05236F69.7368.97Steel0.9423 L 075

-

1 Quote 25.4236F69.7368.97Steel1.1123 L 100

-

1 Quote 12.7246F72.7772Steel0.8124 L 050

-

1 Quote 19.05246F72.7772Steel124 L 075

-

1 Quote 25.4246F72.7772Steel1.1824 L 100

-

1 Quote 12.7256F75.875.04Steel0.8925 L 050

-

1 Quote 19.05256F75.875.04Steel1.125 L 075

-

1 Quote 25.4256F75.875.04Steel1.325 L 100

-

1 Quote 12.7266F78.8378.07Steel0.9426 L 050

-

1 Quote 19.05266F78.8378.07Steel1.1626 L 075

-

1 Quote 25.4266F78.8378.07Steel1.426 L 100

-

1 Quote 12.7276F81.8681.1Steel0.9927 L 050

-

1 Quote 19.05276F81.8681.1Steel1.2227 L 075

-

1 Quote 25.4276F81.8681.1Steel1.4727 L 100

-

1 Quote 12.7286F84.8984.13Steel1.0428 L 050

-

1 Quote 19.05286F84.8984.13Steel1.328 L 075

-

1 Quote 25.4286F84.8984.13Steel1.5828 L 100

-

1 Quote 12.7296F87.9387.16Steel1.129 L 050

-

1 Quote 19.05296F87.9387.16Steel1.429 L 075

-

1 Quote 25.4296F87.9387.16Steel1.629 L 100

Loading...

Basic information

Division(mm) 9.525

Tech Support