Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TB100810 |
TB100811 |
TB100812 |
TB100814 |
TB100815 |
TB100816 |
TB100818 |
TB100819 |
TB100820 |
TB100822 |
TB100824 |
TB100825 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bore diameter (mm) | Description | |
---|---|---|---|---|---|---|
- | 1 | Quote | 10 | 1008 / 10 | ||
- | 1 | Quote | 11 | 1008 / 11 | ||
- | 1 | Quote | 12 | 1008 / 12 | ||
- | 1 | Quote | 14 | 1008 / 14 | ||
- | 1 | Quote | 15 | 1008 / 15 | ||
- | 1 | Quote | 16 | 1008 / 16 | ||
- | 1 | Quote | 18 | 1008 / 18 | ||
- | 1 | Quote | 19 | 1008 / 19 | ||
- | 1 | Quote | 20 | 1008 / 20 | ||
- | 1 | Quote | 22 | 1008 / 22 | ||
- | 1 | Quote | 24 | 1008 / 24 | ||
- | 1 | Quote | 25 | 1008 / 25 |
Loading...
Body Material | Cast Iron | Standard | DIN 6885 Part 1 | Type | 1008 |
---|---|---|---|---|---|
Weight(kg) | 0.12 |