Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AB-25.F140.55
Anodizing version | Powder coated | |||||||||
natural colour | black | titanium colour | ||||||||
A | L | Order no. | Order no. | Order no. | M | T | H | B | D | S |
120 | 144 | AB-22.F120.11 | AB-22.F120.14 | AB-22.F120.55 | 6 x 25 | 15 | 46 | 22 | 15 | 24 |
AB-22.R120.11 | AB-22.R120.14 | AB-22.R120.55 | 6 | 12 | ||||||
140 | 168 | AB-25.F140.11 | AB-25.F140.14 | AB-25.F140.55 | 8 x 30 | 15 | 53 | 25 | 17 | 28 |
AB-25.R140.11 | AB-25.R140.14 | AB-25.R140.55 | 8 | 15 |
Part Number
|
---|
AB-25.F140.55 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pitch P (mm) | Height H (mm) | Mounting Method | Handle Thickness D (mm) | Screw-on distance A (mm) | Length L (mm) | Fastening M | Surface treatment | Handle color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.68 € | 1 | Available | 5 Days | 140 | 53 | Round Hole | 25 | 140 | 168 | M8 | Powder-coated | Titanium color |
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | Aluminum | Applied Load(N) | 1000 | Main Body, Surface Treatment | Powder Coating |
Handle Cross Sectional Shape | Others | Material | AlMgSi 0.5 |
This page is Aluminium bow type handle (AB), part number AB-25.F140.55.
You can find the detail information about specifications and dimensions on part number AB-25.F140.55.
Configure
Basic Attributes
Type
Pitch P(mm)
Height H(mm)
Mounting Method
Handle Thickness D(mm)
Screw-on distance A(mm)
Length L(mm)
Fastening M
Surface treatment
Handle color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AB-22.R120.11 |
AB-22.R120.14 |
AB-22.R120.55 |
AB-25.R140.11 |
AB-25.R140.14 |
AB-25.R140.55 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pitch P (mm) | Height H (mm) | Mounting Method | Handle Thickness D (mm) | Screw-on distance A (mm) | Length L (mm) | Fastening M | Surface treatment | Handle color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.34 € | 1 | Available | 5 Days | 120 | 46 | Tapped | 22 | 120 | 144 | M6 | Anodized | Silver | |
33.20 € | 1 | Available | 5 Days | 120 | 46 | Tapped | 22 | 120 | 144 | M6 | Anodized | Black | |
33.20 € | 1 | Available | 5 Days | 120 | 46 | Tapped | 22 | 120 | 144 | M6 | Powder-coated | Titanium color | |
36.44 € | 1 | Available | 5 Days | 140 | 53 | Tapped | 25 | 140 | 168 | M8 | Anodized | Silver | |
38.68 € | 1 | Available | 5 Days | 140 | 53 | Tapped | 25 | 140 | 168 | M8 | Anodized | Black | |
38.68 € | 1 | Available | 5 Days | 140 | 53 | Tapped | 25 | 140 | 168 | M8 | Powder-coated | Titanium color |