Vertical Hold Down Clamps 2002 and 2007

Vertical Hold Down Clamps 2002 and 2007

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Destaco’s 2002 and 2007 Series vertical hold down clamps feature large hand clearance for improved safety, hardened bushings at key pivot points, and near vertical clamping contact. These clamps are used in fixture checking, assembly/testing, light machining, and woodworking.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2002-S
2002-U
2002-U207
2002-UB
2002-UBR
2002-UR
2002-UR207
2007-S
2007-U
2007-UB
2007-UBR
2007-UR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Base mounting style Max. holding capacity
(N)
Height under clamp arm
(mm)
Clamp arm length
(mm)
Clamp bar opening (+10°)
(°)
Handle opening (+10°)
(°)
Toggle lock plus Arm style

30.31 €

1 Available 20 Days Flange Base270024.148.57566NoSolid Bar

34.41 €

1 Available 4 Days Flange Base270024.1497566NoU-Bar

36.23 €

1 Available 45 Days Flange Base270031.8499072NoU-Bar

34.41 €

1 Available 45 Days Straight Base270032.5497566NoU-Bar

62.71 €

1 Available 45 Days Straight Base270032.5497566YesU-Bar

62.71 €

1 Available 4 Days Flange Base270024.1497566YesU-Bar

72.53 €

1 Available 45 Days Flange Base270031.8497557YesU-Bar

45.28 €

1 Available 45 Days Flange Base445031.872.47664NoSolid Bar

45.41 €

1 Available 4 Days Flange Base445031.873.27664NoU-Bar

45.41 €

1 Available 45 Days Straight Base445042.773.27664NoU-Bar

83.17 €

1 Available 45 Days Straight Base445042.773.27664YesU-Bar

83.17 €

1 Available 33 Days Flange Base445031.873.27664YesU-Bar

Loading...

  1. 1

Basic information

Body Material Steel Handle Vertical

Tech Support