Pneumatic Power Cylinder WK

Pneumatic Power Cylinder WK
Destaco’s WK Series pneumatic power cylinder is designed with an ISO fit and can provide over 13,000lbf (60kN) of rod force in a simple double acting pneumatics-only package. Operation is based on the wedge lever principle. These double acting cylinders feature two steps of stroke: the forward stroke to move a certain distance and the power stroke with an amplified force on a short (6-7mm) distance. The rod force in the range of the forward stroke is that of a traditional pneumatic cylinder; the rod force in the range of the power stroke features a mechanical advantage of up to 10:1. The pneumatic power cylinder is ideally suited as the power source for tools and devices for the following applications - clamping, punching, stamping, notching, coining, riveting, pressing, and clinching.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WK1000-15-7-1
WK1000-15-7-A
WK1000-15-7-K
WK1000-30-7-1
WK1000-30-7-A
WK1000-50-7-1
WK1000-50-7-A
WK1000-70-7-1
WK1000-70-7-A
WK1000-120-7-1
WK1000-120-7-A
WK1000-200-7-1
WK1000-200-7-A
WK3000-15-6-1
WK3000-15-6-A
WK3000-30-6-1
WK3000-30-6-A
WK3000-50-6-1
WK3000-50-6-A
WK3000-70-6-1
WK3000-70-6-A
WK3000-120-6-1
WK3000-120-6-A
WK3000-120-6-K
WK3000-150-6-1
WK3000-200-6-1
WK3000-200-6-A
WK400-15-6-1
WK400-15-6-A
WK400-15-6-K
WK400-30-6-1
WK400-30-6-A
WK400-50-6-1
WK400-50-6-A
WK400-70-6-1
WK400-70-6-A
WK400-120-6-1
WK400-120-6-A
WK400-200-6-1
WK400-200-6-A
WK4500-15-6-1
WK4500-15-6-A
WK4500-30-6-A
WK4500-50-6-1
WK4500-50-6-A
WK4500-70-6-1
WK4500-70-6-A
WK4500-200-6-1
WK4500-200-6-A
WK6000-30-6
WK6000-50-6
WK6000-70-6
WK6000-120-6
WK600-15-6-1
WK600-15-6-A
WK600-15-6-K
WK600-30-6-1
WK600-30-6-A
WK600-50-6-1
WK600-50-6-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke: L
(mm)
Product Type Max. Clamping Force
(N)
Cylinder Bore
(mm)
Power Stroke
(mm)
Stroke Frequency depending on total stroke
(per minute)
End position control by magnetic field sensors

3,216.91 €

1 30 Days 15Piston rod with ISO fit100006375 to 30No

3,286.25 €

1 30 Days 15Piston rod with ISO fit100006375 to 30Yes

3,614.87 €

1 30 Days 15Piston rod with ISO fit-----

2,924.47 €

1 30 Days 30Piston rod with ISO fit100006375 to 30No

3,614.87 €

1 30 Days 30Piston rod with ISO fit100006375 to 30Yes

2,924.47 €

1 30 Days 50Piston rod with ISO fit100006375 to 30No

3,640.93 €

1 30 Days 50Piston rod with ISO fit100006375 to 30Yes

3,299.80 €

1 30 Days 70Piston rod with ISO fit100006375 to 30No

3,576.98 €

1 30 Days 70Piston rod with ISO fit100006375 to 30Yes

3,558.02 €

1 30 Days 120Piston rod with ISO fit100006375 to 30No

4,098.12 €

1 30 Days 120Piston rod with ISO fit100006375 to 30Yes

3,671.75 €

1 30 Days 200Piston rod with ISO fit100006375 to 30No

3,880.60 €

1 30 Days 200Piston rod with ISO fit100006375 to 30Yes

4,552.52 €

1 30 Days 15Piston rod with ISO fit300008565 to 25No

5,149.01 €

1 30 Days 15Piston rod with ISO fit300008565 to 25Yes

5,007.75 €

1 30 Days 30Piston rod with ISO fit300008565 to 25No

5,718.43 €

1 30 Days 30Piston rod with ISO fit300008565 to 25Yes

5,007.75 €

1 30 Days 50Piston rod with ISO fit300008565 to 25No

5,749.22 €

1 30 Days 50Piston rod with ISO fit300008565 to 25Yes

4,655.87 €

1 30 Days 70Piston rod with ISO fit300008565 to 25No

5,353.60 €

1 30 Days 70Piston rod with ISO fit300008565 to 25Yes

4,940.15 €

1 30 Days 120Piston rod with ISO fit300008565 to 25No

5,743.39 €

1 30 Days 120Piston rod with ISO fit300008565 to 25Yes

5,743.39 €

1 30 Days 120Piston rod with ISO fit-----

5,136.13 €

1 30 Days 150Piston rod with ISO fit-----

5,550.25 €

1 30 Days 200Piston rod with ISO fit300008565 to 25No

6,001.78 €

1 30 Days 200Piston rod with ISO fit300008565 to 25Yes

1,118.11 €

1 30 Days 15Piston rod with ISO fit40004065 to 30No

1,445.02 €

1 30 Days 15Piston rod with ISO fit40004065 to 30Yes

1,313.66 €

1 30 Days 15Piston rod with ISO fit-----

1,118.11 €

1 30 Days 30Piston rod with ISO fit40004065 to 30No

1,471.06 €

1 30 Days 30Piston rod with ISO fit40004065 to 30Yes

1,118.11 €

1 30 Days 50Piston rod with ISO fit40004065 to 30No

1,369.22 €

1 30 Days 50Piston rod with ISO fit40004065 to 30Yes

1,148.89 €

1 30 Days 70Piston rod with ISO fit40004065 to 30No

1,530.30 €

1 30 Days 70Piston rod with ISO fit40004065 to 30Yes

1,098.31 €

1 30 Days 120Piston rod with ISO fit40004065 to 30No

1,472.99 €

1 30 Days 120Piston rod with ISO fit40004065 to 30Yes

1,420.32 €

1 30 Days 200Piston rod with ISO fit40004065 to 30No

1,824.01 €

1 30 Days 200Piston rod with ISO fit40004065 to 30Yes

6,545.13 €

1 25 Days 15Piston rod with ISO fit4500010065 to 25No

6,518.63 €

1 25 Days 15Piston rod with ISO fit4500010065 to 25Yes

7,227.35 €

1 25 Days 30Piston rod with ISO fit4500010065 to 25Yes

6,545.13 €

1 25 Days 50Piston rod with ISO fit4500010065 to 25No

6,596.16 €

1 25 Days 50Piston rod with ISO fit4500010065 to 25Yes

6,713.30 €

1 25 Days 70Piston rod with ISO fit4500010065 to 25No

7,483.24 €

1 25 Days 70Piston rod with ISO fit4500010065 to 25Yes

6,492.83 €

1 25 Days 200Piston rod with ISO fit4500010065 to 25No

7,467.34 €

1 25 Days 200Piston rod with ISO fit4500010065 to 25Yes

8,536.47 €

1 45 Days 30Piston rod with ISO fit6000012565 to 25No

8,588.18 €

1 45 Days 50Piston rod with ISO fit6000012565 to 25No

8,689.38 €

1 45 Days 70Piston rod with ISO fit6000012565 to 25No

10,084.50 €

1 45 Days 70Piston rod with ISO fit6000012565 to 25No

1,854.82 €

1 30 Days 15Piston rod with ISO fit60005065 to 30No

2,025.38 €

1 30 Days 15Piston rod with ISO fit60005065 to 30Yes

1,841.26 €

1 30 Days 15Piston rod with ISO fit-----

1,701.26 €

1 30 Days 30Piston rod with ISO fit60005065 to 30No

1,862.78 €

1 30 Days 30Piston rod with ISO fit60005065 to 30Yes

1,722.82 €

1 30 Days 50Piston rod with ISO fit60005065 to 30No

1,882.17 €

1 30 Days 50Piston rod with ISO fit60005065 to 30Yes

Loading...

Basic information

Operating Temperature(℃) -5::75 Operating Pressure(MPa) 0.3::0.6

Tech Support