Sub-base, PAML Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAML-CP-90-HP3-G1
PAML-CP-90-HP3-G12
PAML-CP-90-HP3-G14
PAML-CP-90-HP3-G34
PAML-CP-90-HP3-G114
PAML-CP-186-HP3-G2
PAML-CP-186-HP3-G14
PAML-CP-186-HP3-G112
PAML-CP-186-HP3-G114
PAML-CP-186-HP3-G212
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection 1 Pneumatic connection 2 Size Nominal width
(mm)
Manufacturer part # Weight
(g)

884.80 €

1 4 Days G1G190361651543730

701.69 €

1 Quote G1/2G1/290361651541770

704.98 €

1 Quote G1/4G1/490361651540800

712.72 €

1 Quote G3/4G3/490361651542750

887.42 €

1 Quote G1 1/4G1 1/490361448978500

1,038.12 €

1 Quote G2G21865416292984400

1,038.12 €

1 Quote G1/4G1/41865416293004700

1,038.12 €

1 Quote G1 1/2G1 1/21865416292974500

1,038.12 €

1 Quote G1 1/4G1 1/41865416292964600

1,038.12 €

1 Quote G2 1/2G2 1/21865416292994900

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) 5::60 Seals material NBR Material of screws Stainless steel
Material of sub-base Wrought aluminum alloy Min. Operating pressure(bar) 0 Max. Operating pressure(bar) 50
Min. Temperature of medium(°C) 5 Max. Temperature of medium(°C) 60 Min. Storage temperature(°C) -10
Max. Storage temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [-:-:-] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support