Rod eye, CRSGS Series

Rod eye, CRSGS Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CRSGS-M6
CRSGS-M10X1.25
CRSGS-M12X1.25
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Manufacturer part # Weight
(g)

42.82 €

1 4 Days M619558029

81.09 €

1 20 Days M10x1.2519558287

104.52 €

1 4 Days M12x1.25195583129

Loading...

  1. 1

Basic information

Housing material Steel Housing material High-alloy steel Material of outer ring High-alloy steel
Inner raceway material High-alloy steel Nut material High-alloy steel Min. Ambient temperature(°C) -40
Max. Ambient temperature(°C) 150 Corrosion resistance class (CRC) 3 - High corrosion stress

Tech Support