Rod clevis, SG Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SG-M4
SG-M27X2-B
SG-M36X2
SG-M42X2
SG-M48X2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Threaded connection Manufacturer part # Weight
(g)

3.71 €

1 3 Days M4Internal thread M465328

86.48 €

1 4 Days M27x2Internal thread M27x2149872135

148.72 €

1 4 Days M36x2Internal thread M36x295814320

350.45 €

1 4 Days M42x2Internal thread M42x295827520

661.65 €

1 4 Days M48x2Internal thread M48x2958310029

Loading...

  1. 1

Basic information

Nut material Steel, galvanized Bolt material Steel, galvanized Clevis material Steel, galvanized
Min. Ambient temperature(°C) -40 Max. Ambient temperature(°C) 150 Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support