Rod clevis, CRSG Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CRSG-M6
CRSG-M8
CRSG-M10X1.25
CRSG-M12X1.25
CRSG-M16X1.5
CRSG-M20X1.5
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Manufacturer part # Weight
(g)

32.98 €

1 4 Days M61356722

44.32 €

1 4 Days M81356852.2

62.17 €

1 3 Days M10x1.2513569101.8

78.97 €

1 4 Days M12x1.2513570162.8

137.82 €

1 4 Days M16x1.513571380.2

241.74 €

1 4 Days M20x1.513572757.8

Loading...

  1. 1

Basic information

Nut material High-alloy steel Bolt material High-alloy steel Clevis material High-alloy steel
Fuse material High-alloy steel Min. Ambient temperature(°C) -40 Max. Ambient temperature(°C) 150
Corrosion resistance class (CRC) 4 - Particularly high corrosion stress

Tech Support