Clevis foot, LBZS Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LBZS-32
LBZS-40
LBZS-50
LBZS-63
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Manufacturer part # Weight
(g)

31.38 €

1 4 Days 323384392

36.03 €

1 4 Days 4033844138

41.54 €

1 4 Days 5033845244

44.20 €

1 4 Days 6333846321

Loading...

  1. 1

Basic information

Mounting material Cast stainless steel Min. Ambient temperature(°C) -40 Max. Ambient temperature(°C) 150
Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support