Pressure gauge, PAGL Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAGL-HP3-63-60-G14
PAGL-HP3-63-60-G14-RC
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection position Manufacturer part #

179.60 €

1 4 Days Centered on rear side0001166938

179.60 €

1 4 Days Radial at bottom0001908519

Loading...

  1. 1

Basic information

Pressure gauge nominal size 63 Pneumatic connection G1/4 Housing material Steel
Material of screwed trunnion Brass Inspection window material PS Housing colour Silver
Degree of protection IP65 Min. Operating pressure(bar) 0 Max. Operating pressure(bar) 60
Min. Temperature of medium(°C) 0 Max. Temperature of medium(°C) 60 Min. Ambient temperature(°C) 0
Max. Ambient temperature(°C) 60 Min. Storage temperature(°C) -40 Max. Storage temperature(°C) 70
Operating medium Inert gas, Neutral liquids Weight(g) 80

Tech Support