Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VL/O-3-PK-3
Part Number
|
---|
VL/O-3-PK-3 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Housing material | Valve function | Lap | Standard nominal flow rate (l/min) | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Pneumatic connection 11 | Pneumatic connection 33 | Width (mm) | Nominal width (mm) | Max. switching frequency (Hz) | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Pilot pressure (bar) | Max. Pilot pressure (bar) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Pneumatic working port | Degree of protection | Switching time off (ms) | On switching time (ms) | Pilot medium | Operating medium | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
126.35 € | 1 | 7 Days | Polymer, Die-cast zinc | 3/2, open, monostable | - | 100 | PK-3 | - | - | PK-3 | PK-3 | - | - | - | 2.5 | - | 0 | 8 | - | - | - | - | - | - | PK-3 | - | 50 | 12 | Compressed air as per ISO 8573-1:2010 [7:-:-] | Compressed air as per ISO 8573-1:2010 [7:-:-] | - | 4233 | 110 |
Loading...
Seals material | NBR | Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 |
---|
This page is Pneumatic valve, VL/O Series, part number VL/O-3-PK-3.
You can find the detail information about specifications and dimensions on part number VL/O-3-PK-3.
Configure
Basic Attributes
Lap
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 11
Pneumatic connection 33
Width(mm)
Max. switching frequency(Hz)
Min. Pilot pressure(bar)
Max. Pilot pressure(bar)
Min. Temperature of medium(°C)
Max. Temperature of medium(°C)
Min. Storage temperature(°C)
Max. Storage temperature(°C)
Degree of protection
Corrosion resistance class (CRC)
Housing material
Valve function
Standard nominal flow rate(l/min)
Pneumatic connection 1
Pneumatic connection 4
Pneumatic connection 5
Nominal width(mm)
Min. Operating pressure(bar)
Max. Operating pressure(bar)
Pneumatic working port
Switching time off(ms)
On switching time(ms)
Pilot medium
Operating medium
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VL/O-3-1/2 |
VL/O-3-1/4 |
VL/O-3-1/8-B |
VL/O-3-3/4 |
VL/O-3-3/4-EX |
VL/O-3-PK-3X2 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Housing material | Valve function | Lap | Standard nominal flow rate (l/min) | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Pneumatic connection 11 | Pneumatic connection 33 | Width (mm) | Nominal width (mm) | Max. switching frequency (Hz) | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Pilot pressure (bar) | Max. Pilot pressure (bar) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Pneumatic working port | Degree of protection | Switching time off (ms) | On switching time (ms) | Pilot medium | Operating medium | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
215.26 € | 1 | 3 Days | Die-cast aluminum | 3/2, open/closed, monostable | Underlap | 3700 | G1/2 | G1/2 | G1/2 | - | - | G1/2 | G1/2 | 52 | 14 | - | -0.95 | 10 | 1 | 10 | -10 | 60 | -20 | 60 | G1/2 | - | 30 | 17 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 9983 | 860 | |||
118.54 € | 1 | 3 Days | Die-cast aluminum | 3/2, open/closed, monostable | Underlap | 800 | G1/4 | G1/4 | G1/4 | - | - | G1/4 | G1/4 | 30.5 | 7 | - | -0.95 | 10 | 1 | 10 | -10 | 60 | -20 | 60 | G1/4 | IP65 | 26 | 7 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 9984 | 230 | |||
100.26 € | 1 | 3 Days | Die-cast aluminum | 3/2, open/closed, monostable | Underlap | 500 | G1/8 | G1/8 | G1/8 | - | - | G1/8 | G1/8 | 26 | 5 | 12 | -0.95 | 10 | 1 | 10 | -10 | 60 | -20 | 60 | G1/8 | - | 10 | 4 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 7803 | 150 | |||
408.05 € | 1 | 4 Days | Die-cast aluminum | 3/2, open/closed, monostable | Underlap | 7500 | G3/4 | G3/4 | G3/4 | - | - | G3/4 | G3/4 | 68 | 19 | - | -0.95 | 10 | 1 | 10 | -10 | 60 | -20 | 60 | G3/4 | - | 35 | 12 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 10049 | 1200 | |||
412.40 € | 1 | 4 Days | Die-cast aluminum | 3/2, open/closed, monostable | Underlap | 7500 | G3/4 | G3/4 | G3/4 | - | - | G3/4 | G3/4 | 68 | 19 | - | -0.95 | 10 | 1 | 10 | -10 | 60 | -20 | 60 | G3/4 | - | 35 | 12 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 536031 | 1200 | |||
235.89 € | 1 | 7 Days | Die-cast zinc, Polymer | 3/2, open, monostable | - | 100 | PK-3 | - | - | PK-3 | PK-3 | - | - | - | 2.5 | - | 0 | 8 | - | - | - | - | - | - | PK-3 | - | 50 | 12 | Compressed air as per ISO 8573-1:2010 [7:-:-] | Compressed air as per ISO 8573-1:2010 [7:-:-] | - | 4245 | 180 |