Stem actuated valve, VMEF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VMEF-S-M52-E-G14
VMEF-S-M52-E-G18
VMEF-S-M52-M-G14
VMEF-S-M52-M-G18
VMEF-ST-M32-M-G14
VMEF-ST-M32-M-G18
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Valve function Lap Standard nominal flow rate
(l/min)
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Pneumatic connection 4 Pneumatic connection 5 Nominal width
(mm)
Actuating force
(N)
Pneumatic working port Manufacturer part # Weight
(g)

131.32 €

1 4 Days 5/2, monostableOverlap1200G1/4G1/4G1/4G1/4G1/4748G1/48031304177

105.05 €

1 4 Days 5/2, monostableOverlap750G1/8G1/8G1/8G1/8G1/85.228G1/88031299144

109.43 €

1 4 Days 5/2, monostableOverlap1200G1/4G1/4G1/4G1/4G1/4743G1/48031302178

87.54 €

1 4 Days 5/2, monostableOverlap750G1/8G1/8G1/8G1/8G1/85.234G1/88031297145

66.62 €

1 4 Days 3/2, closed, monostableZero overlap870G1/4G1/4G1/4--646G1/48031300110

53.29 €

1 11 Days 3/2, closed, monostableZero overlap750G1/8G1/8G1/8--5.646G1/88031295116

Loading...

  1. 1

Basic information

Housing material Wrought aluminum alloy, Anodized Seals material NBR Width(mm) 20
Max. switching frequency(Hz) 3 Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 10
Min. Temperature of medium(°C) -10 Max. Temperature of medium(°C) 60 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support