Front panel valve, SV Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SV-3-M5
SV-5-M5-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Valve function Standard nominal flow rate
(l/min)
Nominal width
(mm)
Min. Operating pressure
(bar)
Actuating force
(N)
Manufacturer part # Weight
(g)

54.52 €

1 3 Days 3/2, closed, monostable652-0.9512681740

79.06 €

1 7 Days 5/2, monostable952.30171191453

Loading...

  1. 1

Basic information

Housing material Brass, Polymer Seals material NBR Lap Overlap
Pneumatic connection 1 M5 Max. Operating pressure(bar) 8 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [-:-:-]

Tech Support