Angle seat valve, VZXF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VZXF-L-M22C-M-B-G1-230-H3B1-50-10
VZXF-L-M22C-M-B-G1-240-M1-V4V4T-50-10
VZXF-L-M22C-M-B-G2-430-H3B1-50-3
VZXF-L-M22C-M-B-G2-450-M1-V4V4T-50-3
VZXF-L-M22C-M-B-G12-120-H3B1-50-16
VZXF-L-M22C-M-B-G12-120-M1-H3B1T-50-16
VZXF-L-M22C-M-B-G12-130-M1-V4V4T-50-40
VZXF-L-M22C-M-B-G34-160-H3B1-50-16
VZXF-L-M22C-M-B-G34-160-M1-H3B1T-50-16
VZXF-L-M22C-M-B-G34-180-M1-V4V4T-50-20
VZXF-L-M22C-M-B-G112-350-M1-H3ALT-80-8
VZXF-L-M22C-M-B-G112-350-M1-V4V4T-50-6
VZXF-L-M22C-M-B-G114-290-H3B1-50-7
VZXF-L-M22C-M-B-G114-290-M1-H3B1T-50-7
VZXF-L-M22C-M-B-G114-310-M1-V4V4T-50-7
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Valve housing material Nominal width
(mm)
Max. Medium pressure
(bar)
Min. Temperature of medium
(°C)
Max. Temperature of medium
(°C)
Nominal pressure of fitting PN Flow rate Kv
(m³/h)
Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

173.09 €

1 4 Days Red brass2310-1080169.61 - Low corrosion stress10025051500

288.35 €

1 4 Days Cast stainless steel2410-4020040113 - High corrosion stress10025171600

276.63 €

1 4 Days Red brass433-108016231 - Low corrosion stress10025112800

618.69 €

1 Quote Cast stainless steel453-402004019.53 - High corrosion stress10025233500

151.98 €

1 4 Days Red brass1216-1080163.71 - Low corrosion stress10025011200

159.00 €

1 4 Days Red brass1216-40200163.71 - Low corrosion stress35356201200

260.65 €

1 4 Days Cast stainless steel1340-40200403.33 - High corrosion stress10025131300

160.49 €

1 4 Days Red brass1616-1080165.21 - Low corrosion stress10025031300

243.12 €

1 4 Days Red brass1616-40200165.21 - Low corrosion stress35356441300

269.12 €

1 6 Days Cast stainless steel1820-40200406.53 - High corrosion stress10025151400

518.55 €

1 4 Days Red brass358-402001629.50 - No corrosion stress35358252600

503.60 €

1 4 Days Cast stainless steel356-402004017.53 - High corrosion stress10025212500

203.15 €

1 Quote Red brass297-10801661 - Low corrosion stress10025071900

243.12 €

1 Quote Red brass297-402001661 - Low corrosion stress35356891900

449.86 €

1 4 Days Cast stainless steel317-402004010.73 - High corrosion stress10025192200

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -10::60 Operating Pressure Range(MPa) 0.6::1 Seat seal material PTFE
Valve function 2/2, closed, monostable Pneumatic connection Internal thread G1/8 Min. Medium pressure(bar) 0
Max. viscosity(mm²/s) 600 Medium Filtered compressed air, 200 µm filter mesh, Water, Neutral liquids, Vapor, Inert gas, Hydraulic fluid based on mineral oil, Mineral oil Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]

Tech Support