Push-in fitting, rotatable, QSR Series

Push-in fitting, rotatable, QSR Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QSR-1/2-12
QSR-1/4-6
QSR-1/4-8
QSR-1/8-4
QSR-1/8-6
QSR-1/8-8
QSR-3/8-8
QSR-3/8-10
QSR-3/8-12
QSR-M5-4
QSR-M5-6
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Max. Rotational speed
(1/min)
Nominal tightening torque
(Nm)
Max. Tightening torque
(Nm)
Max. Radial torque
(Nm)
Manufacturer part # Weight
(g)

36.31 €

1 4 Days 8External thread R1/2for pneumatic tubing outside diameter 12 mm250-280.02515340989

15.91 €

1 3 Days 3.4External thread R1/4for pneumatic tubing outside diameter 6 mm500-120.01215340323

20.75 €

1 3 Days 5External thread R1/4for pneumatic tubing outside diameter 8 mm400-120.01515340532

15.20 €

1 3 Days 2.1External thread R1/8for pneumatic tubing outside diameter 4 mm500-70.00615340114

15.91 €

1 3 Days 3.4External thread R1/8for pneumatic tubing outside diameter 6 mm500-70.01215340218

20.75 €

1 3 Days 5External thread R1/8for pneumatic tubing outside diameter 8 mm400-70.01515340434

22.09 €

1 4 Days 5External thread R3/8for pneumatic tubing outside diameter 8 mm400-220.01515340639

32.62 €

1 4 Days 6.7External thread R3/8for pneumatic tubing outside diameter 10 mm300-220.0215340761

37.78 €

1 3 Days 8External thread R3/8for pneumatic tubing outside diameter 12 mm250-220.02515340882

15.20 €

1 4 Days 1.6External thread M5for pneumatic tubing outside diameter 4 mm5001.331.50.00615352613

15.91 €

1 4 Days 1.6External thread M5for pneumatic tubing outside diameter 6 mm5001.331.50.01215352719

Loading...

  1. 1

Basic information

Housing material PBT Pack size 1 Size Standard
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 6 Min. Ambient temperature(°C) 0
Max. Ambient temperature(°C) 60 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60
Releasing ring color Blue Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support