• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Filter regulator, MS12 Series (MS12-LFR-G-D7-CUV-LD-AS)

Filter regulator, MS12 Series MS12-LFR-G-D7-CUV-LD-AS

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: MS12-LFR-G-D7-CUV-LD-AS

Brand: FESTO

Price: 584.83

Delivery time: 4 Days


Technical Data:

Filter, Filtration Level: 5 μm

Standard nominal flow rate: 11000-14000 l/min

Manufacturer part #: 537150


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MS12-LFR-G-D7-CUV-LD-AS

Part Number
MS12-LFR-G-D7-CUV-LD-AS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Filter, Filtration Level Standard nominal flow rate
(l/min)
Manufacturer part #

584.83 €

1 4 Days 5 μm11000-14000537150

Loading...

  1. 1

Basic information

Pressure gauge with pressure gauge Bowl guard Integrated as metal bowl guard Pneumatic connection 1 Internal
Pneumatic connection 2 Internal Max. condensate volume(ml) 400 Max. pressure hysteresis(bar) 0.4
Housing material Die-cast aluminum Material of bowl Wrought aluminum alloy Covering material PA
Compressed air filter material Sintered bronze Seals material NBR Material of operator panel PA-reinforced, POM
Min. Operating pressure(bar) 2 Max. Operating pressure(bar) 12 Min. Pressure regulation range(bar) 0.5
Max. Pressure regulation range(bar) 12 Min. Temperature of medium(°C) 5 Max. Temperature of medium(°C) 60
Min. Ambient temperature(°C) 5 Max. Ambient temperature(°C) 60 Min. Storage temperature(°C) -10
Max. Storage temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [6:4:4] Air quality class at the output Compressed air as per ISO 8573-1:2010 [7:4:-], Inert gas
Corrosion resistance class (CRC) 2 - Moderate corrosion stress Weight(g) 7000

This page is Filter regulator, MS12 Series, part number MS12-LFR-G-D7-CUV-LD-AS.
You can find the detail information about specifications and dimensions on part number MS12-LFR-G-D7-CUV-LD-AS.

Variation of this product

Part Number
MS12-LFR-G-D7-EUV-LD-AS
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Filter, Filtration Level Standard nominal flow rate
(l/min)
Manufacturer part #

584.83 €

1 4 Days 40µm12000-17000537149

Tech Support