Condensate drain, PWEA Series

Condensate drain, PWEA Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PWEA-AC-3D
PWEA-AC-6A
PWEA-AC-7A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal operating voltage
(V)
Manufacturer part #

580.42 €

1 4 Days 24 V DC538681

580.42 €

1 18 Days 115 V AC538679

580.42 €

1 4 Days 230 V AC538680

Loading...

  1. 1

Basic information

Housing material Polymer Min. Operating pressure(bar) 0.8 Max. Operating pressure(bar) 16
Min. Ambient temperature(°C) 1 Max. Ambient temperature(°C) 60 Min. Temperature of medium(°C) 1
Max. Temperature of medium(°C) 60 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60
Pneumatic connection 1 G1/2 Degree of protection IP65 Operating medium Compressed air as per ISO 8573-1:2010 [-:-:-]
Corrosion resistance class (CRC) 2 - Moderate corrosion stress Weight(g) 700

Tech Support