Multi-position kit, DPNA Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DPNA-12
DPNA-16
DPNA-20
DPNA-25
DPNA-32
DPNA-40
DPNA-50
DPNA-63
DPNA-80
DPNA-100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Manufacturer part # Weight
(g)

28.85 €

1 4 Days 1253726328

29.11 €

1 4 Days 1653726433

30.32 €

1 4 Days 2053726550

34.32 €

1 4 Days 2553726660

37.74 €

1 4 Days 3253726799

42.82 €

1 24 Days 40537268129

48.02 €

1 17 Days 50537269196

55.28 €

1 4 Days 63537270249

71.35 €

1 4 Days 80537271474

79.06 €

1 4 Days 100537272712

Loading...

  1. 1

Basic information

Material of flange Wrought aluminum alloy Material of screws Steel, Galvanized Min. Ambient temperature(°C) -40
Max. Ambient temperature(°C) 150 Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support