Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TBH-50/63/80
Mounting material | Steel, Galvanized | Corrosion resistance class (CRC) | 1 - Low corrosion stress | Manufacturer part # | 549605 |
---|---|---|---|---|---|
Weight(g) | 281.5 |
This page is Mounting bracket, TBH Series, part number TBH-50/63/80.
You can find the detail information about specifications and dimensions on part number TBH-50/63/80.
Configure
Basic Attributes
Optional Attributes