Electric actuator, EPCO Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EPCO-16-50-3P-ST-E
EPCO-16-50-8P-ST-E
EPCO-16-100-3P-ST-E
EPCO-16-100-8P-ST-E
EPCO-16-150-3P-ST-E
EPCO-16-150-8P-ST-E
EPCO-16-200-3P-ST-E
EPCO-16-200-8P-ST-E
EPCO-25-50-3P-ST-E
EPCO-25-50-10P-ST-E
EPCO-25-100-3P-ST-E
EPCO-25-100-10P-ST-E
EPCO-25-150-3P-ST-E
EPCO-25-150-10P-ST-E
EPCO-25-200-3P-ST-E
EPCO-25-200-10P-ST-E
EPCO-25-300-3P-ST-E
EPCO-25-300-10P-ST-E
EPCO-40-50-5P-ST-E
EPCO-40-50-12.7P-ST-E
EPCO-40-100-5P-ST-E
EPCO-40-100-12.7P-ST-E
EPCO-40-150-5P-ST-E
EPCO-40-150-12.7P-ST-E
EPCO-40-200-5P-ST-E
EPCO-40-200-12.7P-ST-E
EPCO-40-300-5P-ST-E
EPCO-40-300-12.7P-ST-E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke: L
(mm)
Size Screw diameter
(mm)
Max. torque My
(Nm)
Max. torque Mz
(Nm)
Piston rod thread Impact energy in the end positions
(J)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Spindle pitch
(mm/U)
Max. speed
(m/s)
Motor nominal current
(A)
Guide value for payload, horizontal
(kg)
Guide value for payload, vertical
(kg)
Manufacturer part #

902.80 €

1 Quote 501680.60.6M60.00017017615230.1251.424121476415

932.85 €

1 4 Days 501680.60.6M60.00017017615280.31.4841476522

935.57 €

1 4 Days 1001680.60.6M60.00017017615230.1251.424121476417

965.63 €

1 Quote 1001680.60.6M60.00017017615280.31.4841476524

968.34 €

1 4 Days 1501680.60.6M60.00017017615230.1251.424121476419

998.40 €

1 4 Days 1501680.60.6M60.00017017615280.31.4841476526

1,001.14 €

1 Quote 2001680.60.6M60.00017017615230.1251.424121476421

1,031.20 €

1 Quote 2001680.60.6M60.00017017615280.31.4841476528

842.71 €

1 4 Days 50251011M80.00021453411252.630.15360301470698

883.68 €

1 Quote 50251011M80.00021453411252.6100.5320101470769

879.57 €

1 4 Days 100251011M80.00021453411252.630.15360301470700

920.55 €

1 4 Days 100251011M80.00021453411252.6100.5320101470771

916.46 €

1 4 Days 150251011M80.00021453411252.630.15360301470702

957.42 €

1 4 Days 150251011M80.00021453411252.6100.5320101470773

953.34 €

1 Quote 200251011M80.00021453411252.630.15360301470704

994.32 €

1 Quote 200251011M80.00021453411252.6100.5320101470775

1,027.09 €

1 Quote 300251011M80.00021453411252.630.15360301470706

1,068.05 €

1 Quote 300251011M80.00021453411252.6100.5320101470777

927.38 €

1 4 Days 5040123.33.3M10x1.250.00044155525854.950.184.2120601472501

973.82 €

1 Quote 504012.73.33.3M10x1.250.00044155525854.912.70.464.240201472617

971.08 €

1 Quote 10040123.33.3M10x1.250.00044155525854.950.184.2120601472503

1,017.52 €

1 Quote 1004012.73.33.3M10x1.250.00044155525854.912.70.464.240201472619

1,014.78 €

1 4 Days 15040123.33.3M10x1.250.00044155525854.950.184.2120601472505

1,061.23 €

1 Quote 1504012.73.33.3M10x1.250.00044155525854.912.70.464.240201472621

1,058.51 €

1 4 Days 20040123.33.3M10x1.250.00044155525854.950.184.2120601472507

1,104.94 €

1 Quote 2004012.73.33.3M10x1.250.00044155525854.912.70.464.240201472623

1,145.91 €

1 Quote 30040123.33.3M10x1.250.00044155525854.950.184.2120601472509

1,192.35 €

1 Quote 3004012.73.33.3M10x1.250.00044155525854.912.70.464.240201472625

Loading...

  1. 1

Basic information

Operating Temperature(℃) 0::50 Housing material Wrought aluminum alloy, Smooth anodized Cover material Wrought aluminum alloy, Smooth anodized
Piston rod material High-alloy stainless steel Material of cylinder barrel Wrought aluminum alloy, Smooth anodized Min. Storage temperature(°C) -20
Max. Storage temperature(°C) 60 Max. torque Mx(Nm) 0 Piston rod end External thread
Reversing backlash(µm) 100 Spindle type Ball screw drive Max. acceleration(m/s²) 10
Repetition accuracy(mm) ±0.02 Degree of protection IP40 Nominal operatingoltage DC(V) 24
Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support