Flat cylinder, EZH Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EZH-1.5/6.5-10
EZH-10/40-40-A-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke: L
(mm)
Operating Pressure
(MPa)
Piston diameter
(mm)
Theoretical force at 6 bar, advancing
(N)
Theoretical min. spring return force
(N)
Theoretical max. spring return force
(N)
Pneumatic connection Manufacturer part # Weight

51.80 €

1 4 Days 100.3~0.633.811.7Barbed fitting PK-3130094

188.85 €

1 4 Days 400.25~0.6222051828G1/8164990242

Loading...

  1. 1

Basic information

Cylinder Operation Method Single Acting (Extension) Operating Temperature(℃) 0::60 Housing material Aluminum
Seals material TPE-U(PU) Cover material Aluminum Piston rod material PA-reinforced
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support