Compact air cylinder, AEVULQ Series (AEVULQ-25-5-P-A)

Compact air cylinder, AEVULQ Series AEVULQ-25-5-P-A

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: AEVULQ-25-5-P-A

Brand: FESTO

Price: 166.98

Delivery time: Quote


Technical Data:

Stroke: L: 5 mm

Operating Pressure: 0.1~1 MPa

Piston rod material: High-alloy stainless steel

Flange screws material: Steel, galvanized

Piston diameter: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AEVULQ-25-5-P-A

Part Number
AEVULQ-25-5-P-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke: L
(mm)
Operating Pressure
(MPa)
Piston rod material Flange screws material Piston diameter
(mm)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Piston rod end Impact energy in the end positions
(J)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Manufacturer part #

166.98 €

1 Quote 50.1~1High-alloy stainless steelSteel, galvanized25269M5Internal thread0.126281806157037

Loading...

  1. 1

Basic information

Cylinder Operation Method Single Acting (Extension) Operating Temperature(℃) -20::80 Cover material Wrought aluminum alloy
Material of cylinder barrel Wrought aluminum alloy Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

This page is Compact air cylinder, AEVULQ Series, part number AEVULQ-25-5-P-A.
You can find the detail information about specifications and dimensions on part number AEVULQ-25-5-P-A.

Variation of this product

Part Number
AEVULQ-100-15-P-A
AEVULQ-100-20-A-P-A
AEVULQ-100-20-P-A
AEVULQ-32-10-A-P-A
AEVULQ-32-10-P-A
AEVULQ-32-15-A-P-A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke: L
(mm)
Operating Pressure
(MPa)
Piston rod material Flange screws material Piston diameter
(mm)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Piston rod end Impact energy in the end positions
(J)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Manufacturer part #

586.02 €

1 Quote 150.06~1High-alloy steelSteel, galvanized1004516G1/4Internal thread1614177279738157065

595.45 €

1 Quote 200.06~1High-alloy steelSteel, galvanized1004516G1/4External thread1614177279738157112

595.45 €

1 Quote 200.06~1High-alloy steelSteel, galvanized1004516G1/4Internal thread1614177279738157066

187.52 €

1 Quote 100.08~1High-alloy stainless steelSteel, galvanized32450G1/8External thread0.449403009157089

187.52 €

1 Quote 100.08~1High-alloy stainless steelSteel, galvanized32450G1/8Internal thread0.449403009157043

192.83 €

1 4 Days 150.08~1High-alloy stainless steelSteel, galvanized32450G1/8External thread0.449403009157090

Tech Support