Basic switch Rounded plunger Metal enclosure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SF12141LC051BA1

Part Number
3SF12141LC051BA1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

192.00 €

1 14 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -25::60 Contact material Silver alloy Product size (width)(mm) 31
Product size (depth)(mm) 33 Product size (length)(mm) 89.7 Actuating force(N) 20
Switching voltage(V) 30 Thread size M12 Durability 15000000
IP rating IP66, IP67 Connection (components) Plug Contact type 2 breakers, 1 change-over
Material Metal

Tech Support