Safety position switch with tumbler Locking force 2600 N

Safety position switch with tumbler Locking force 2600 N

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SE53120SB11
3SE53120SB12
3SE53120SB13
3SE53120SD11
3SE53120SD12
3SE53120SD13
3SE53120SE11
3SE53120SE12
3SE53120SE13
3SE53120SF11
3SE53120SF13
3SE53120SG11
3SE53120SG12
3SE53120SG13
3SE53120SH11
3SE53120SJ11
3SE53121SB11
3SE53121SD11
3SE53121SE11
3SE53121SF11
3SE53121SG11
3SE53121SJ11
3SE53122SB12
3SE53122SD12
3SE53122SE12
3SE53122SF12
3SE53123SB13
3SE53123SD13
3SE53123SE13
3SE53123SJ13
3SF13141SB111BA1
3SF13141SD111BA1
3SF13141SE111BA1
3SF13141SF111BA1
3SF13141SG111BA1
3SF13141SH111BA1
3SF13141SJ111BA1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Switching current (max.)
(A)
Switching voltage
(V)
Electrical lifespan Thread size IP rating Colour Connection (components) Contact type

486.44 €

1 Available 12 Days 62301000000M20 x 1.5IP66, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

409.93 €

1 Available 12 Days 62301000000M20 x 1.5IP66, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

425.23 €

1 Available 12 Days 62301000000M20 x 1.5IP66, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

442.72 €

1 Available 12 Days 62301000000M20 x 1.5IP66, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

398.99 €

1 Available 12 Days 62301000000M20 x 1.5IP66, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

366.21 €

1 Available 12 Days 62301000000M20 x 1.5IP66, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

464.59 €

1 Available 12 Days 62301000000M20 x 1.5IP66, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

453.65 €

1 Available 12 Days 62301000000M20 x 1.5IP66, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

447.09 €

1 Available 12 Days 62301000000M20 x 1.5IP66, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

414.29 €

1 Available 12 Days 62301000000M20 x 1.5IP65, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

453.65 €

1 Available 12 Days 62301000000M20 x 1.5IP65, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

545.48 €

1 Available 12 Days 62301000000M20 x 1.5IP65, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

523.61 €

1 Available Quote 62301000000M20 x 1.5IP65, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

519.24 €

1 Available Quote 62301000000M20 x 1.5IP65, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

567.33 €

1 Available 12 Days 62301000000M20 x 1.5IP65, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

578.28 €

1 Available 12 Days 62301000000M20 x 1.5IP65, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

475.52 €

1 Available 12 Days 62301000000M20 x 1.5IP66, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

442.72 €

1 Available 12 Days 62301000000M20 x 1.5IP66, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

475.52 €

1 Available 12 Days 62301000000M20 x 1.5IP66, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

424.65 €

1 12 Days 62301000000M20 x 1.5IP65, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

562.97 €

1 Available 12 Days 62301000000M20 x 1.5IP65, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

606.69 €

1 Available 12 Days 62301000000M20 x 1.5IP65, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

431.79 €

1 Available Quote 62301000000M20 x 1.5IP66, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

425.23 €

1 Available 12 Days 62301000000M20 x 1.5IP66, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

464.59 €

1 Available 12 Days 62301000000M20 x 1.5IP66, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

497.37 €

1 Available 12 Days 62301000000M20 x 1.5IP65, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

464.59 €

1 Available 12 Days 62301000000M20 x 1.5IP66, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

414.29 €

1 Available 12 Days 62301000000M20 x 1.5IP66, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

479.89 €

1 Available 12 Days 62301000000M20 x 1.5IP66, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

589.20 €

1 Available 12 Days 62301000000M20 x 1.5IP65, IP67YellowScrews2 breakers, 1 maker, 2 change-overs

681.33 €

1 12 Days -30-M12IP66, IP67-Plug1 breaker

662.67 €

1 12 Days -30-M12IP66, IP67-Plug1 breaker

733.33 €

1 Quote -30-M12IP66, IP67-Plug1 breaker

762.67 €

1 12 Days -30-M12IP65, IP67-Plug1 breaker

830.67 €

1 12 Days -30-M12IP65, IP67-Plug1 breaker

893.33 €

1 Quote -30-M12IP65, IP67-Plug1 breaker

898.67 €

1 Quote -30-M12IP65, IP67-Plug1 breaker

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -25::60 Contact material Silver alloy Product size (width)(mm) 54
Product size (depth)(mm) 43.5 Product size (length)(mm) 185 Actuating force(N) 30
Durability 1000000 Material Metal

Tech Support