Hexagon-head screw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XNNSKS-M8X35
XNNSKS-M10X30-8
XNNSKS-M10X40-8
XNNSKS-M10X50-8
XNNSKS-M10X100-8
XNNSKS-M10X110-8
XNNSKS-M10X120-8
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wrench width
(mm)
Length
(mm)
Thread size (metric)

0.75 €

50 31 Days 1340.58

0.83 €

50 3 Days 173710

1.08 €

50 3 Days 174710

1.30 €

50 3 Days 175710

1.48 €

30 3 Days 1710710

4.02 €

30 31 Days 1711710

2.68 €

30 3 Days 1712710

Loading...

  1. 1

Basic information

Surface protection Galvanic/electrolytic zinc plated Material quality 8.8 (steel) Thread type M
Material Steel Pitch thread(mm) 0 Thread size (imperial) Other
With nut false With washer false Full thread true

Tech Support