Pins, with plastic contact surface (Part Numbers - CAD Download)

Pins, with plastic contact surface

Click on this image to zoom in.

Click on this image to zoom in.

Pins with plastic contact surface can be used as protective supports, stops, and thrust pads. This protects high-quality surfaces from damage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22691.0021
22691.0031
22691.0032
22691.0041
22691.0042
22691.0122
22691.0133
22691.0143
22691.0222
22691.0233
22691.0243
22691.0324
22691.0335
22691.0345
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Body Threaded bushing Threaded pin d1
(mm)
d2
(mm)
d3
(mm)
h
(mm)
l
(mm)
t
(mm)
Tightening torque
(Nm)
Load capacity for static load
(kN)
WS1
(mm)
WS2
(mm)
Weight
(g)

20.18 €

1 2 Days With male threadStainless steel 1.4305--M812.519.41010-182.817-15

20.88 €

1 2 Days With male threadStainless steel 1.4305--M1014.521.91012-323.819-21

20.88 €

1 2 Days With male threadStainless steel 1.4305--M1014.521.91512-323.819-33

24.70 €

1 2 Days With male threadStainless steel 1.4305--M1217.525.21014-605.522-30

24.70 €

1 2 Days With male threadStainless steel 1.4305--M1217.525.21514-605.522-46

22.28 €

1 2 Days With male threadPlastic (PEEK), bluestainless steelstainless steelM81719158-102.117412

27.27 €

1 2 Days With male threadPlastic (PEEK), bluestainless steelstainless steelM101921.52010-102.419518

34.46 €

1 2 Days With male threadPlastic (PEEK), bluestainless steelstainless steelM1222252014-103.422624

20.88 €

1 2 Days With female threadPlastic (PEEK), blue--M8171915-9102.1--7

26.21 €

1 2 Days With female threadPlastic (PEEK), blue--M101921.520-10102.4--11

33.41 €

1 2 Days With female threadPlastic (PEEK), blue--M12222520-12103.4--16

20.48 €

1 2 Days With female threadStainless steel 1.4305--M812.519.425-12182.817-36

20.88 €

1 2 Days With female threadStainless steel 1.4305--M1014.521.930-15323.819-54

24.82 €

1 2 Days With female threadStainless steel 1.4305--M1217.525.230-18605.522-71

Loading...

  1. 1

Basic information

Insert Plastic (PEEK), blue Temperature min.(°C) -60 Temperature max.(°C) 250
Conflict Minerals free yes

Tech Support