Manufacturer part number: 22352.0027
Brand: HALDER
Price: 299.67 €
Delivery time: 3 Days
Screw Nominal (M): M27
d2: 23.67 mm
d3: 45 mm
l1: 31 mm
l2: 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22352.0027
![]() | Heavy-duty lifting element for quick and easy use, with moveable shackle and locking stud to provide protection against unintentional unlocking. For lifting loads, the threaded lifting pin is inserted into a threaded hole. In contrast to a ringbolt, time-consuming screwing in and out is therefore unnecessary. All versions are corrosion-protected. The version made of stainless steel is also resistant to corrosion and weathering, so it is also suitable for external use. In addition, the high-strength, precipitation-hardened pin makes extreme loads possible. |
Dimensions | Load capacity1) | Locating thread | Operating temperature range max. | Weight | Art. No. | ||||||||||||||
d1 | l1 | d2 | d3 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | l9 | l10 | F1 | F2 | F3 | ||||
-0.07 | |||||||||||||||||||
[mm] | [kN] | [mm] | [°C] | [g] | |||||||||||||||
Heat-treated steel | |||||||||||||||||||
M 8 | 12 | 6.62 | 21.5 | 17.8 | 25.7 | 36 | 27.0 | 30.0 | 49 | 87.5 | 21.5 | 8 | 2.1 | 0.9 | 0.8 | M 8 | 250 | 274 | 22352.0008 |
M10 | 14 | 8.35 | 21.5 | 20.0 | 25.7 | 36 | 27.0 | 30.0 | 49 | 87.5 | 21.5 | 10 | 3.9 | 1.5 | 1.5 | M10 | 250 | 268 | 22352.0010 |
M12 | 17 | 10.07 | 21.5 | 24.0 | 25.7 | 36 | 27.0 | 30.0 | 49 | 87.5 | 21.5 | 12 | 6.2 | 2.5 | 2.3 | M12 | 250 | 273 | 22352.0012 |
M14 | 17 | 11.80 | 21.5 | 24.0 | 25.7 | 36 | 27.0 | 30.0 | 49 | 87.5 | 21.5 | 12 | 7.8 | 4.2 | 2.9 | M14 | 250 | 279 | 22352.0014 |
M16 | 17 | 13.80 | 21.5 | 24.0 | 25.7 | 36 | 27.0 | 30.0 | 49 | 87.5 | 21.5 | 12 | 8.4 | 4.5 | 4.2 | M16 | 250 | 284 | 22352.0016 |
M20 | 22 | 17.25 | 30.0 | 30.0 | 36.5 | 52 | 32.6 | 36.0 | 56 | 114.0 | 26.0 | 17 | 16.6 | 7.7 | 5.8 | M20 | 250 | 586 | 22352.0020 |
M24 | 27 | 20.70 | 36.0 | 36.0 | 42.0 | 60 | 50.6 | 49.8 | 82 | 152.0 | 36.0 | 22 | 23.0 | 11.1 | 8.6 | M24 | 250 | 1187 | 22352.0024 |
M27 | 31 | 23.67 | 45.0 | 40.0 | 42.0 | 60 | 50.6 | 49.8 | 82 | 152.0 | 36.0 | 26 | 33.8 | 15.7 | 13.7 | M27 | 250 | 1546 | 22352.0027 |
M30 | 35 | 26.10 | 45.0 | 45.0 | 42.0 | 60 | 50.6 | 49.8 | 82 | 152.0 | 36.0 | 30 | 42.3 | 21.5 | 15.5 | M30 | 250 | 1596 | 22352.0030 |
Stainless steel | |||||||||||||||||||
M 8 | 12 | 6.62 | 21.5 | 17.8 | 25.7 | 36 | 27.0 | 30.0 | 49 | 87.5 | 21.5 | 8 | 2.1 | 0.9 | 0.8 | M 8 | 250 | 228 | 22352.1008 |
M10 | 14 | 8.35 | 21.5 | 20.0 | 25.7 | 36 | 27.0 | 30.0 | 49 | 87.5 | 21.5 | 10 | 3.9 | 1.5 | 1.5 | M10 | 250 | 273 | 22352.1010 |
M12 | 17 | 10.07 | 21.5 | 24.0 | 25.7 | 36 | 27.0 | 30.0 | 49 | 87.5 | 21.5 | 12 | 6.2 | 2.5 | 2.3 | M12 | 250 | 286 | 22352.1012 |
M16 | 17 | 13.80 | 21.5 | 24.0 | 25.7 | 36 | 27.0 | 30.0 | 49 | 87.5 | 21.5 | 12 | 8.4 | 4.5 | 4.2 | M16 | 250 | 247 | 22352.1016 |
M20 | 22 | 17.25 | 30.0 | 30.0 | 36.5 | 52 | 32.6 | 36.0 | 56 | 114.0 | 26.0 | 17 | 10.0 | 7.7 | 5.8 | M20 | 250 | 519 | 22352.1020 |
M24 | 27 | 20.70 | 36.0 | 36.0 | 42.0 | 60 | 50.6 | 49.8 | 82 | 152.0 | 36.0 | 22 | 23.0 | 11.1 | 8.6 | M24 | 250 | 1219 | 22352.1024 |
Part Number
|
---|
22352.0027 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Nominal (M) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | l7 (mm) | l8 (mm) | l9 (mm) | l10 (mm) | F1 (kN) | F2 (kN) | F3 (kN) | Locating thread (mm) | Pin part | Shackle | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
299.67 € | 1 | 3 Days | M27 | 23.67 | 45 | 31 | 40 | 42.0 | 60.0 | 50.6 | 49.8 | 82.0 | 152.0 | 36.0 | 26.0 | 33.8 | 15.7 | 13.7 | M27 | Heat-treated steel | Heat-treated steel | 1546 |
Loading...
Temperature max.(°C) | 250 | Press button | Aluminium, orange, anodised | Threaded element | Stainless steel 1.4542 |
---|---|---|---|---|---|
Spring | Stainless Steel |
This page is Threaded Lifting Pins, self-locking, part number 22352.0027.
You can find the detail information about specifications and dimensions on part number 22352.0027.
Configure
Basic Attributes
Type
Screw Nominal (M)
d2(mm)
d3(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
l5(mm)
l6(mm)
l7(mm)
l8(mm)
l9(mm)
l10(mm)
F1(kN)
F2(kN)
F3(kN)
Locating thread(mm)
Pin part
Shackle
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22352.0016 |
22352.0020 |
22352.0024 |
22352.0030 |
22352.1010 |
22352.1012 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Nominal (M) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | l7 (mm) | l8 (mm) | l9 (mm) | l10 (mm) | F1 (kN) | F2 (kN) | F3 (kN) | Locating thread (mm) | Pin part | Shackle | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
196.63 € | 1 | 2 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
216.86 € | 1 | 3 Days | M20 | 17.25 | 30 | 22 | 30 | 36.5 | 52.0 | 32.6 | 36.0 | 56.0 | 114.0 | 26.0 | 17.0 | 16.6 | 7.7 | 5.8 | M20 | Heat-treated steel | Heat-treated steel | 586 | |||
269.98 € | 1 | 3 Days | M24 | 20.7 | 36 | 27 | 36 | 42.0 | 60.0 | 50.6 | 49.8 | 82.0 | 152.0 | 36.0 | 22.0 | 23.0 | 11.1 | 8.6 | M24 | Heat-treated steel | Heat-treated steel | 1187 | |||
348.09 € | 1 | 3 Days | M30 | 26.1 | 45 | 35 | 45 | 42.0 | 60.0 | 50.6 | 49.8 | 82.0 | 152.0 | 36.0 | 30.0 | 42.3 | 21.5 | 15.5 | M30 | Heat-treated steel | Heat-treated steel | 1596 | |||
244.28 € | 1 | 2 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
251.49 € | 1 | 2 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |