Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
305701 C-2Z |
305702 C-2Z |
305703 C-2Z |
305704 C-2Z |
305705 C-2Z |
305706 C-2Z |
305707 C-2Z |
305800 C-2Z |
305802 C-2Z |
305803 C-2Z |
305804 C-2Z |
305805 C-2Z |
305806 C-2Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roller Type | Roller Outer Diameter D (φ) | Roller Width B (mm) | Internal diameter (mm) | Weight (g) | EAN | |
---|---|---|---|---|---|---|---|---|---|---|
41.93 € | 1 | 17 Days | - | 35 | 15.9 | 12 | 80.0 | - | ||
43.44 € | 1 | 12 Days | - | 40 | 15.9 | 15 | 101.0 | - | ||
46.77 € | 1 | 17 Days | - | 47 | 17.5 | 17 | 161.0 | - | ||
50.11 € | 1 | 12 Days | - | 52 | 20.6 | 20 | 223.0 | - | ||
59.23 € | 1 | 12 Days | - | 62 | 20.6 | 25 | 321.0 | - | ||
69.97 € | 1 | 17 Days | - | 72 | 23.8 | 30 | 485.0 | 7316572077047 | ||
80.02 € | 1 | 17 Days | - | 80 | 27 | 35 | 651.0 | - | ||
41.93 € | 1 | 12 Days | Spherical Outer Ring | 32 | 14 | 10 | 64.0 | 7318577742681 | ||
43.44 € | 1 | 7 Days | Spherical Outer Ring | 40 | 15.9 | 15 | 102.0 | - | ||
46.77 € | 1 | 12 Days | Spherical Outer Ring | 47 | 17.5 | 17 | 161.0 | - | ||
50.11 € | 1 | 12 Days | Spherical Outer Ring | 52 | 20.6 | 20 | 215.0 | - | ||
59.23 € | 1 | 12 Days | Spherical Outer Ring | 62 | 20.6 | 25 | 321.0 | - | ||
69.97 € | 1 | 12 Days | Spherical Outer Ring | 72 | 23.8 | 30 | 485.0 | - |
Loading...
Material | Bearing steel | Ball rows | Double row bearing | Seal | Cover on both sides |
---|---|---|---|---|---|
Temperature range | -20 to +120 degrees |