Angular spherical plain bearings F Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GAC80 F

Part Number
GAC80 F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

299.60 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 80 Operating Temperature Range(°C) -40::75 Outer diameter(mm) 125
Width(mm) 29 Maintenance Maintenance-free version Seal None open bearing
Weight(g) 1437.0 GTIN/EAN 7316577003072

Tech Support