Radial spherical plain bearings ESA Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GEK22 ESA

Part Number
GEK22 ESA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

I.D. D(mm) 22 Outer diameter(mm) 43 Width(mm) 28
Maintenance Version requiring maintenance Seal None open bearing Weight(g) 180.0
GTIN/EAN 7316570752014

This page is Radial spherical plain bearings ESA Series, part number GEK22 ESA.
You can find the detail information about specifications and dimensions on part number GEK22 ESA.

Tech Support