Radial spherical plain bearings TXG3E-2LS Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE60 TXG3E-2LS

Part Number
GE60 TXG3E-2LS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

418.33 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 60 Outer diameter(mm) 90 Width(mm) 44
Maintenance Maintenance-free version Seal Three-lip contact seal on both sides Weight(g) 1010.0
GTIN/EAN 7316572060575

This page is Radial spherical plain bearings TXG3E-2LS Series, part number GE60 TXG3E-2LS.
You can find the detail information about specifications and dimensions on part number GE60 TXG3E-2LS.

Tech Support