Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SIKB16 FVZ019
I.D. D(mm) | 16 | Outer diameter(mm) | 43 | Width(mm) | 21 |
---|---|---|---|---|---|
Maintenance | Maintenance-free version | Seal | None open bearing | Thread type | Female thread |
Weight(g) | 224.0 | GTIN/EAN | 7316570991703 |