Flanged housing units LF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FY40 LF

Part Number
FY40 LF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

79.17 €

1 4 Days

Loading...

  1. 1

Basic information

Bearing Unit, Type Square Flange Type Unit Body Material Cast Iron Rolling Element Material Steel
Fixing Threaded pins Number of holes 4 Outer diameter(mm) 130
Temperature range -20 to +120 °C Width(mm) 49.9 GTIN/EAN 7316574722419
Weight(g) 1808

This page is Flanged housing units LF Series, part number FY40 LF.
You can find the detail information about specifications and dimensions on part number FY40 LF.

Tech Support