Flanged housing units TF / VA228 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FY1.3/4 TF/VA228
FY2. TF/VA228
FY30 TF/VA228
FY35 TF/VA228
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer diameter
(mm)
Width
(mm)
GTIN/EAN Weight
(g)

-

1 Quote 13754.2-2200

273.83 €

1 4 Days 16264.473165713812823420

182.08 €

1 17 Days 10842.273165713825311069

204.01 €

1 17 Days 11846.473165713825481378

Loading...

  1. 1

Basic information

Bearing Unit, Type Square Flange Type Unit Body Material Cast Iron Rolling Element Material Steel
Fixing Threaded pins Number of holes 4 Temperature range -150 to +350 °C

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360