Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FY1.1/4 WF |
FY1.3/4 WF |
FY1.7/16 WF |
FY1. WF |
FY40 WF |
FY55 WF |
FYTB20 WF |
FYTB25 WF |
FYTB40 WF |
FYTB45 WF |
FYTB50 WF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bearing Unit, Type | Shaft Bore Dia. d (mm) | Number of holes | Outer diameter (mm) | Width (mm) | GTIN/EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | Square Flange Type | - | 4 | 118 | 52.94 | 7316577754936 | 1481 | ||
90.33 € | 1 | 17 Days | Square Flange Type | - | 4 | 137 | 58.9 | 7316577755056 | 2249 | ||
63.90 € | 1 | 4 Days | Square Flange Type | - | 4 | 118 | 52.94 | 7316577754981 | 1452 | ||
45.33 € | 1 | 4 Days | Square Flange Type | - | 4 | 95 | 45.9 | 7316577754899 | 787 | ||
62.36 € | 1 | 17 Days | Square Flange Type | - | 4 | 130 | 53.3 | 7316570774450 | 1900 | ||
107.21 € | 1 | 17 Days | Square Flange Type | - | 4 | 162 | 74.6 | 7316570559156 | 3560 | ||
35.03 € | 1 | 17 Days | [Others] Oval Flange Type | 20 | 2 | - | - | 7316570135121 | 486 | ||
38.55 € | 1 | 4 Days | [Others] Oval Flange Type | 25 | 2 | - | - | 7316570736854 | 628 | ||
62.36 € | 1 | 17 Days | [Others] Oval Flange Type | 40 | 2 | - | - | 7316570041866 | 1666 | ||
74.11 € | 1 | 17 Days | [Others] Oval Flange Type | 45 | 2 | - | - | 7316570315462 | 1861 | ||
83.28 € | 1 | 17 Days | [Others] Oval Flange Type | 50 | 2 | - | - | 7316570945997 | 2285 |
Loading...
Unit Body Material | Cast Iron | Rolling Element Material | Steel | Fixing | Eccentric locking collar |
---|---|---|---|---|---|
Temperature range | -20 to +120 °C |
Configure
Basic Attributes
Bearing Unit, Type
Shaft Bore Dia. d(mm)
Number of holes
Outer diameter(mm)
Width(mm)
GTIN/EAN
Type
Filter by standard shipping days
Optional Attributes