Plummer block housing units TF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SY1.1/2 TF
SY1.1/4 TF
SY1.1/8 TF
SY1.3/4 TF
SY1.3/8 TF
SY1.3/16 TF
SY1.5/8 TF
SY1.5/16 TF
SY1.7/16 TF
SY1.11/16 TF
SY1.15/16 TF
SY1. TF
SY2.1/4 TF
SY2.3/16 TF
SY2.7/16 TF
SY2.11/16 TF
SY2. TF
SY3/4 TF
SY5/8 TF
SY15/16 TF
SY30 TF
SY35 TF
SY40 TF
SY50 TF
SY60 TF
SY65 TF
SYF25 TF
SYF30 TF
SYF35 TF
SYF40 TF
SYF45 TF
SYF50 TF
SYJ25 TF
SYJ30 TF
SYJ35 TF
SYJ40 TF
SYJ50 TF
SYJ60 TF
SYJ70 TF
SYJ75 TF
SYJ90 TF
SYJ100 TF
SYK25 TF
SYK35 TF
SYK40 TF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Unit Body Material Temperature range GTIN/EAN Weight
(g)

47.65 €

1 17 Days 38.1Cast Iron-20 to +120 °C73165777527721830

42.52 €

1 17 Days 31.75Cast Iron-20 to +120 °C73165777486211553

51.30 €

1 4 Days 28.575Cast Iron-20 to +120 °C73165777555991082

55.25 €

1 4 Days 44.45Cast Iron-20 to +120 °C73165777556502244

59.57 €

1 4 Days 34.93Cast Iron-20 to +120 °C73165777556291479

52.66 €

1 17 Days 30.162Cast Iron-20 to +120 °C73165777482561075

78.95 €

1 4 Days 41.275Cast Iron-20 to +120 °C73165777556362342

61.25 €

1 4 Days 33.34Cast Iron-20 to +120 °C73165777556121560

58.77 €

1 4 Days 36.512Cast Iron-20 to +120 °C73165777479141518

78.95 €

1 4 Days 42.862Cast Iron-20 to +120 °C73165777584152287

94.74 €

1 17 Days 49.213Cast Iron-20 to +120 °C73165777527412806

28.00 €

1 17 Days 25.4Cast Iron-20 to +120 °C7316577753007733

134.75 €

1 4 Days 57.15Cast Iron-20 to +120 °C73165777556984575

105.38 €

1 4 Days 55.562Cast Iron-20 to +120 °C73165777486383595

134.89 €

1 17 Days 61.913Cast Iron-20 to +120 °C73165777527894701

153.20 €

1 4 Days 68.262Cast Iron-20 to +120 °C73165777557045411

94.42 €

1 17 Days 50.8Cast Iron-20 to +120 °C73165777556813660

32.52 €

1 4 Days 19.05Cast Iron-20 to +120 °C7316577748720588

35.60 €

1 4 Days 15.875Cast Iron-20 to +120 °C7316577755551477

42.58 €

1 4 Days 23.812Cast Iron-20 to +120 °C7316577755575744

38.35 €

1 12 Days 30Cast Iron-20 to +120 °C73165770280201088

44.55 €

1 12 Days 35Cast Iron-20 to +120 °C73165770321261481

51.47 €

1 12 Days 40Cast Iron-20 to +120 °C73165770284331823

69.01 €

1 12 Days 50Cast Iron-20 to +120 °C73165770293932740

114.07 €

1 12 Days 60Cast Iron-20 to +120 °C73165770294094570

141.32 €

1 12 Days 65Cast Iron-20 to +120 °C73165770321575760

40.08 €

1 12 Days 25Cast Iron-20 to +120 °C7316570780741561

48.78 €

1 12 Days 30Cast Iron-20 to +120 °C7316570497137995

57.16 €

1 17 Days 35Cast Iron-20 to +120 °C73165706921741360

68.01 €

1 12 Days 40Cast Iron-20 to +120 °C73165709129441680

72.68 €

1 17 Days 45Cast Iron-20 to +120 °C73165707837281990

78.00 €

1 17 Days 50Cast Iron-20 to +120 °C73165705741972460

28.72 €

1 17 Days 25Cast Iron-20 to +120 °C7316570631623750

34.58 €

1 17 Days 30Cast Iron-20 to +120 °C73165705800991110

39.78 €

1 4 Days 35Cast Iron-20 to +120 °C73165700408521467

46.62 €

1 17 Days 40Cast Iron-20 to +120 °C73165707080421880

62.23 €

1 12 Days 50Cast Iron-20 to +120 °C73165709258902832

113.52 €

1 17 Days 60Cast Iron-20 to +120 °C73165705249184606

209.15 €

1 12 Days 70Cast Iron-20 to +120 °C73165711163966650

232.92 €

1 17 Days 75Cast Iron-20 to +120 °C73165705261107560

435.45 €

1 4 Days 90Cast Iron-20 to +120 °C731657016896913010

422.20 €

1 4 Days 100Cast Iron-20 to +120 °C731657108922517900

34.40 €

1 17 Days 25[Others] Composite-20 to +80 °C7316571101446308

47.15 €

1 4 Days 35[Others] Composite-20 to +80 °C7316570196665679

56.32 €

1 17 Days 40[Others] Composite-20 to +80 °C7316570672107877

Loading...

  1. 1

Basic information

Rolling Element Material Steel Fixing Threaded pins

Tech Support