Flanged housings M Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FY508 M
FY509 M
FY513 M
FYTB503 M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width L
(mm)
EAN Form Number of holes Outer diameter
(mm)
Weight
(g)

17.72 €

1 12 Days 38.57316577059833Square41301257.0

21.14 €

1 12 Days 397316577053350Square41371394.0

45.34 €

1 12 Days 52.57316570983791Square41873130.0

11.42 €

1 17 Days -7316570437461Oval2-239.0

Loading...

  1. 1

Basic information

Material Cast iron

Tech Support