Take-up housings M Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TU506 M
TU507 M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Outer diameter
(mm)
Weight
(g)

25.84 €

1 17 Days 7316570519198114946.0

30.26 €

1 17 Days 73165707706431291100.0

Loading...

  1. 1

Basic information

Width L(mm) 37 Material Cast iron

Tech Support