Fire protection thru-beam sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LA28/LK28-FC-Z/31/116

Part Number
LA28/LK28-FC-Z/31/116
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,223.41 €

1 5 Days

Loading...

  1. 1

Basic information

Color of detection light Infrared Ray Head maximum size width W(mm) 25.8 Head maximum size height H(mm) 88
Head maximum size length L(mm) 65.5 Voltage type AC/DC Material housing Plastic
Type of electric connection Screw connection Type of switching output Relay contact Type of light Infrared light
Material of optical surface Plastic Max. switching distance(mm) 10000

This page is Fire protection thru-beam sensor , part number LA28/LK28-FC-Z/31/116.
You can find the detail information about specifications and dimensions on part number LA28/LK28-FC-Z/31/116.

Tech Support