Sensor module, emitter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DOORSCAN-T

Part Number
DOORSCAN-T
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

Color of detection light Infrared Ray Head maximum size height H(mm) 30 Head maximum size length L(mm) 171
Type of light Infrared light

This page is Sensor module, emitter , part number DOORSCAN-T.
You can find the detail information about specifications and dimensions on part number DOORSCAN-T.

Tech Support