Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VMA-2+P-2M-PUR |
VMA-2+P/Z2-0,6M-PUR-V1-W |
VMA-2+P/Z2-5M-PUR |
VMA-2+P/Z2-10M-PUR |
VMA-3+P-2M-PUR |
VMA-3+P/L1-2M-PUR |
VMA-3+P/L1-5M-PUR |
VMB-2+P/Z2-0,6M-PUR-V1-G |
VMB-2+P/Z2-5M-PUR |
VMCI-2+P-10M-PUR |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (m) | Type of electrical connection, field-sided | Positioning cable feed, field-sided | |
---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 2 | Free conductor end | - | |||
- | - | 1 | Quote | 0.6 | M12 | Angled | ||
16.89 € | 1 | 5 Days | 5 | Free conductor end | - | |||
25.11 € | 1 | 5 Days | 10 | Free conductor end | - | |||
- | 12.26 € | 1 | Quote | 2 | Free conductor end | - | ||
14.60 € | 1 | Quote | 2 | Free conductor end | - | |||
- | 19.56 € | 1 | Quote | 5 | Free conductor end | - | ||
- | 1 | Quote | 0.6 | M12 | Straight | |||
18.50 € | 1 | Quote | 5 | Free conductor end | - | |||
21.93 € | 1 | Quote | 10 | Free conductor end | - |
Loading...
Material of contact surface | Sn | Positioning cable feed, box-sided | Angled | Material contact body | CuSn |
---|---|---|---|---|---|
Colour cable sheath | Black |